Overview

Description

The ISL91107 is a highly-integrated buck-boost switching regulator that accepts input voltages either above or below the regulated output voltage. Unlike other buck-boost regulators, this regulator automatically transitions between operating modes without significant output disturbance.

This device is capable of delivering up to 2A of output current (PVIN = 2.8V, VOUT = 3.3V) and provides excellent efficiency due to its fully synchronous 4-switch architecture. No-load quiescent current of only 45µA also optimizes efficiency under light-load conditions.

The ISL91107 is designed for standalone applications and supports 3.3V fixed output voltages or variable output voltages with an external resistor divider. Output voltages as low as 1V or as high as 5.2V are supported using an external resistor divider.

The ISL91107 requires only a single inductor and very few external components. Power supply solution size is minimized by a 2.15mmx1.51mm WLCSP and a 2.5MHz switching frequency, which further reduces the size of external components. Alternatively, the ISL91107IR is available in a 3x4 20 Ld TQFN package.

Features

  • Accepts input voltages above or below regulated output voltage
  • Automatic and seamless transitions between Buck and Boost modes
  • Input voltage range: 1.8V to 5.5V
  • Output current: up to 2A (PVIN = 2.8V, VOUT = 3.3V)
  • High efficiency: up to 96%
  • 45μA quiescent current maximizes light-load efficiency
  • 2.5MHz switching frequency minimizes external component size
  • Selectable forced PWM mode
  • Fully protected for short-circuit, over-temperature and undervoltage
  • Small 2.15mmx1.51mm WLCSP
 

Comparison

Applications

Applications

  • Smartphones and tablet PCs
  • Wireless communication devices
  • 2G/3G/4G power amplifiers

Documentation

Type Title Date
Datasheet PDF 974 KB
Brochure PDF 5.49 MB 日本語
Product Change Notice PDF 109 KB
White Paper PDF 285 KB 日本語 , 简体中文
Application Note PDF 592 KB
5 items

Design & Development

Boards & Kits

Boards & Kits

Models

News & Blog Posts