The Intersil HCS109MS is a radiation hardened dual J-K flip-flop with Set and Reset. The flip-flop changes state with the positive transition of the clock. The HCS109MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of the radiation hardened, high-speed, CMOS/SOS logic family. The HCS109MS is supplied in a 16-lead Ceramic Flatpack (K suffix) or an SBDIP package (D suffix).
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
MOQ |
DLA SMD |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
HCS109DMSR circleLast Time Buy Samples Available |
SBDIP | Tube | 25 | 5962R9578401VEC | Get Samples, |
HCS109HMSR circleLast Time Buy Samples Available |
Die Waffle Pack | 100 | 5962R9578401V9A | Get Samples, | |
HCS109KMSR circleLast Time Buy Samples Available |
CFP | Tray | 25 | 5962R9578401VXC | Get Samples, |