Overview

Description

Support is limited to customers who have already adopted these products.

Renesas triacs, which have a guaranteed junction temperature (Tj) of 150℃ and are provided in a variety of packages, are ideal for white goods and home appliances.

Features

  • IT(RMS): 8 A
  • VDRM : 800 V
  • IFGTI, IRGTI, IRGT III : 30 mA
  • Viso : 2000 V
  • Insulated Type
  • Planar Passivation Type
  • UL Recognized : Yellow Card No. E223904

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 95 KB
Brochure PDF 8.73 MB
Brochure PDF 5.20 MB 日本語
Brochure PDF 1.92 MB
4 items

Design & Development

Models