Overview

Description

Support is limited to customers who have already adopted these products.

Renesas' transistors have a built-in resistor in the base or between the base and the emitter, enabling the reduction of mounting area and the number of parts.

Features

  • Up to 2A high current drives such as ICs, motors, and solenoids available
  • On-chip bias resistor
  • Low power consumption during drive

Comparison

Applications

Documentation

Design & Development

Models