Overview

Description

Support is limited to customers who have already adopted these products.

Renesas' transistors have a built-in resistor in the base or between the base and the emitter, enabling the reduction of mounting area and the number of parts.

Features

  • Compact package
  • Resistors built-in type
  • Complementary to FA4xxx

Comparison

Applications

Documentation

Design & Development

Models