Overview

Description

Support is limited to customers who have already adopted these products.

2SD1615, 1615A are designed for audio frequency power amplifier and switching application, especially in Hybrid Integrated Circuits.

Features

  • Low VCE (sat) VCE(sat) = 0.15 V
  • Complement to 2SB1115, 1115A

Comparison

Applications

Documentation

Design & Development

Models