This 28-bit 1:2, or 26-bit 1:2 and 4-bit 1:1, registering clock driver with parity is designed for 1.25V, 1.35V and 1.5V VDD operation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.42 MB | |
End Of Life Notice | PDF 1.11 MB | |
Overview | PDF 515 KB | |
Product Change Notice | PDF 27 KB | |
Product Change Notice | PDF 33 KB | |
5 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.