Overview

Description

Support is limited to customers who have already adopted these products.

The 2SC4553 is a power transistor designed especially for low collector saturation voltage and features large current switching at a low power dissipation. In addition, a high hFEE enables alleviation of the driver load.

Features

  • High hFE and low VCE(sat): hFE ≅ 800 (VCE = 2 V, IC = 3 A) VCE(sat) ≅ 0.12 V (IC = 3 A, IB = 0.03 A)
  • On-chip C to E damper diode
  • Mold package that does not require an insulating board or insulation bushing

Comparison

Applications

Documentation

Design & Development

Models