Overview

Description

Support is limited to customers who have already adopted these products.

The 2SB1669 is a power transistor that can be directly driven from the output of an IC. This transistor is ideal for OA and FA equipment such as motor and solenoid drivers.

Features

  • High DC current amplifier rate hFE ≥ 100 (VCE = −5.0 V, IC = −0.5 A)
  • Z type available for surface mounting supported products

Comparison

Applications

Documentation

Design & Development

Models