Overview

Description

Support is limited to customers who have already adopted these products.

The 2SA1069/1069A are the mold power transistors developed for high-speed switching, and is ideal for use as a driver in devices such as switching regulators, DC/DC converters, and high-frequency power amplifiers.

Features

  • Low collector saturation voltage
  • Fast switching speed

Comparison

Applications

Documentation

Design & Development

Models