The RMLV0414E Series is a family of 4-Mbit static RAMs organized 262, 144-word × 16-bit, fabricated by Renesas’s high-performance Advanced LPSRAM technologies. The RMLV0414E Series has realized higher density, higher performance and low power consumption. The RMLV0414E Series offers low power standby power dissipation;therefore, it is suitable for battery backup systems. It is offered in 44-pin TSOP (II).
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
RMLV0414EGSB-4S2#AA1 circleActive Samples Available |
2032 Dec | TSOP(44) | Tray | 3 | 3.129 | Get Samples, |
2032 Dec | TSOP(44) | Embossed Tape | 3 | 3.129 |