Overview

Description

The ISL98602 represents a high-power, integrated LCD supply IC targeted at large panel LCD displays. The ISL98602 integrates a high-power boost converter for AVDD generation, VON and VOFF charge pump drivers, one synchronous buck regulator, and one synchronous buck controller for two logic voltages. The VON slicing circuitry and power good function are also included. Operating at 1. 3MHz, the AVDD boost converter features a 5. 5A boost FET. Feedback is taken from the far side of the delay FET for improving regulation. The OVP circuit protects output side components. The logic synchronous buck converter features two 2. 3A FETs operating at 1. 3MHz internal clock. The output voltage is set by the IC internally or with a feedback resistor. The soft-start circuitry is also integrated with the buck. The second logic voltage is generated from a synchronous buck converter with MOSFET controllers. The overcurrent protection is also integrated with the buck. The charge pump of VON and VOFF uses the full switching frequency and integrates the driver for high current capability. VON is further processed through an integrated VON slice circuit in order to reduce flicker. Alternative fixed voltages at the boost, Buck1, Buck2, VON charge pump, and VOFF charge pump are available in ISL98602.

Features

  • 9.5V to 15.0V Input Supply
  • 1.3MHz Switching Frequency
  • 5.5A Integrated Boost for Up to 19V AVDD
  • VON Charge Pump, Up to 36V and 120mA
  • VOFF Charge Pump, Down to -10V and 120mA
  • Synchronous Buck1 for 3.3V/2.5V with 2.0A Peak FET
  • Synchronous Buck2 Controller Output from 0.9V to 2.0V
  • On-board AVDD Delay Switch
  • VON Slice Function Integrated
  • Power Good Function for TCON Enable
  • Automatic Start-Up Sequencing
  • UVLO, UVP, OVP, OCP, and OTP Protection
  • 40 Ld 6x6 QFN
  • Specified for Ambient Operation Over the -40°C to +85°C Temperature Range
  • Pb- Free (RoHS Compliant)

Comparison

Applications

Applications

  • LCD TV

Documentation

Type Title Date
Datasheet - Short-form PDF 182 KB
Product Change Notice PDF 146 KB
Product Change Notice PDF 223 KB
Product Change Notice PDF 192 KB
Product Change Notice PDF 106 KB
Product Change Notice PDF 183 KB
Product Change Notice PDF 173 KB
Datasheet Log in to Download PDF 965 KB
Product Change Notice PDF 169 KB
9 items

Design & Development

Models