Overview

Description

The HI5660 is an 8-bit, 125MSPS, High-Speed, low power, D/A converter which is implemented in an advanced CMOS process. Operating from a single +3V to +5V supply, the converter provides 20mA of full scale output current and includes edge-triggered CMOS input data latches. Low glitch energy and excellent frequency domain performance are achieved using a segmented current source architecture. For an equivalent performance dual version, see the HI5628. This device complements the HI5X60 family of High-Speed converters offered by Intersil, which includes 8, 10, 12, and 14-bit devices.

Features

  • Throughput Rate 125MSPS
  • Low Power 165mW at 5V, 27mW at 3V
  • Power Down Mode 23mW at 5V, 10mW at 3V
  • Integral Linearity Error ±0.25 LSB
  • Adjustable Full Scale Output Current 2mA to 20mA
  • SFDR to Nyquist at 10MHz Output 60dBc
  • Internal 1.2V Bandgap Voltage Reference
  • Single Power Supply from +5V to +3V
  • CMOS Compatible Inputs
  • Excellent Spurious Free Dynamic Range
  • Pb-free Available

Comparison

Applications

Applications

  • Medical Instrumentation
  • Wireless Communications
  • Direct Digital Frequency Synthesis
  • Signal Reconstruction
  • Test Instrumentation
  • High Resolution Imaging Systems
  • Arbitrary Waveform Generators

Documentation

Type Title Date
Datasheet PDF 491 KB
Brochure PDF 5.20 MB 日本語
End Of Life Notice PDF 1.17 MB
Product Change Notice PDF 98 KB
Application Note PDF 503 KB
Other PDF 305 KB
Application Note PDF 1.08 MB
Application Note PDF 287 KB
8 items

Design & Development

Models