Overview

Description

The Intersil X9313 is a digitally controlled potentiometer (XDCP). The device consists of a resistor array, wiper switches, a control section, and nonvolatile memory. The wiper position is controlled by a 3-wire interface. The potentiometer is implemented by a resistor array composed of 31 resistive elements and a wiper switching network. Between each element and at either end are tap points accessible to the wiper terminal. The position of the wiper element is controlled by the CS, U/D, and INC inputs. The position of the wiper can be stored in nonvolatile memory and then be recalled upon a subsequent power-up operation. The device can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications including:

  • Control
  • Parameter adjustments
  • Signal processing

Features

  • Solid-state potentiometer
  • 3-wire serial interface
  • 32 wiper tap points
  • Wiper position stored in nonvolatile memory and recalled on power-up
  • 31 resistive elements
  • Temperature compensated
  • End to end resistance range ±20%
  • Terminal voltages, -VCC to +VCC
  • Low power CMOS
  • VCC = 3V or 5V
  • Active current, 3mA max.
  • Standby current, 500µA max.
  • High reliability
  • Endurance, 100,000 data changes per bit
  • Register data retention, 100 years
  • RTOTAL values = 1kΩ, 10kΩ, 50kΩ
  • Packages
  • 8 Ld SOIC, 8 Ld MSOP and 8 Ld PDIP
  • Pb-free available (RoHS compliant)

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 21.07 MB
Library EXE 2.56 MB
2 items

Models