The X9258 integrates 4 digitally controlled potentiometers (XDCP™) on a monolithic CMOS integrated circuit. The digitally controlled potentiometer is implemented using 255 resistive elements in a series array. Between each element are tap points connected to the wiper terminal through switches. The position of the wiper on the array is controlled by the user through the 2-wire bus interface. Each potentiometer has associated with it a volatile Wiper Counter Register (WCR) and 4 non-volatile Data Registers (DR0:DR3) that can be directly written to and read by the user. The contents of the WCR controls the position of the wiper on the resistor array though the switches. Power-up recalls the contents of DR0 to the WCR. The XDCP™ can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
X9258TS24IZ-2.7 circleActive Samples Available |
SOICW | Tube | 5 | Get Samples, | |
X9258TS24IZ-2.7T1 circleActive |
SOICW | Reel | 5 | 17.52 | |
X9258TS24Z-2.7 circleActive Samples Available |
SOICW | Tube | 5 | 18.77 | Get Samples, |
X9258TS24Z-2.7T1 circleActive |
SOICW | Reel | 5 | ||
X9258TV24IZ-2.7 circleActive Samples Available |
TSSOP | Tube | 5 | 18.44 | Get Samples, |
X9258TV24Z-2.7 circleActive Samples Available |
TSSOP | Tube | 5 | Get Samples, | |
X9258US24IZ circleActive Samples Available |
SOICW | Tube | 5 | 16.38 | Get Samples, |
X9258US24IZ-2.7 circleActive Samples Available |
SOICW | Tube | 5 | 18.59 | Get Samples, |
X9258US24IZ-2.7T1 circleActive |
SOICW | Reel | 5 | 17.52 | |
X9258US24IZT1 circleActive |
SOICW | Reel | 5 | 15.43 | |
X9258US24Z circleActive Samples Available |
SOICW | Tube | 5 | 17.86 | Get Samples, |
X9258US24Z-2.7 circleActive Samples Available |
SOICW | Tube | 5 | 15.87 | Get Samples, |
X9258US24Z-2.7T1 circleActive |
SOICW | Reel | 5 | 10.93 | |
X9258US24ZT1 circleActive |
SOICW | Reel | 5 | 12.84 | |
X9258US24ZT2 circleActive |
SOICW | Reel | 5 | 12.84 | |
X9258UV24IZ circleActive Samples Available |
TSSOP | Tube | 5 | 17.81 | Get Samples, |
X9258UV24IZ-2.7 circleActive Samples Available |
TSSOP | Tube | 5 | 20.33 | Get Samples, |