The Intersil X9015 is a 32 tap potentiometer that is volatile. The device consists of a string of 31 resistors that can be programmed to connect the RW/VW wiper output with any of the nodes between the connecting resistors. The connection point of the wiper is determined by information communicated to the device on the 3-wire port. The 3-wire port changes the tap position by a falling edge on the increment pin. The direction the wiper moves is determined by the state of the up/down pin. The wiper position at power up is Tap #15. The X9015 can be used in a wide variety of applications that require a digitally controlled variable resistor to set analog values.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Buy / Sample |
|
---|---|---|---|
Part Number | |||
X9015UM8IZ circleObsolete |
MSOP | Tube | |
X9015UM8IZ-2.7 circleObsolete |
MSOP | Tube | |
X9015UM8IZ-2.7T1 circleObsolete |
MSOP | Reel | |
X9015UM8IZT1 circleObsolete |
MSOP | Reel | |
X9015UM8Z circleObsolete |
MSOP | Tube | |
X9015UM8Z-2.7 circleObsolete |
MSOP | Tube | |
X9015UM8Z-2.7T1 circleObsolete |
MSOP | Reel | |
X9015UM8ZT1 circleObsolete |
MSOP | Reel | |
X9015US8IZ circleObsolete |
SOICN | Tube | |
SOICN | Tube | ||
SOICN | Reel | ||
X9015US8IZT1 circleObsolete |
SOICN | Reel | |
X9015US8Z circleObsolete |
SOICN | Tube | |
SOICN | Tube | ||
SOICN | Reel | ||
X9015US8ZT1 circleObsolete |
SOICN | Reel |