Overview

Description

RAJ240045 is Renesas Li-ion battery fuel gauge IC (FGIC) which consists of a MCU device and an AFE device in a single package. Pack with a variety of battery management features and Renesas RL78 CPU core which has multiple low power modes and capable of achieving high performance in ultra-low power operation. RAJ240045 fuel gauge IC has control firmware stored in embedded flash memory to control attached embedded analog and digital circuits to execute battery voltage / current / temperature measurement, remaining capacity estimation, over current / voltage / temperature protection and other battery management operations.

Features

  • Fully integrated battery management solution with battery capacity measurement and programmable protection capability.
  • Supports 2-4 series Li-ion or Li-Polymer battery cells
  • Integrated with Renesas Ultra Low Power RL78 CPU core for multi-function process
  • Memory
    • Code flash memory: 64KB
    • Data flash memory (up to 100,000 erase/write cycles): 4 KB
    • SRAM: 4 KB
  • Clock generator
    • High-Speed on-chip oscillator: up to 32 MHz
    • Low speed on-chip oscillator: 15 KHz
    • AFE on-chip oscillator: 4.194MHz
  • General Purpose I/O Ports
    • Total: 12 pins
    • CMOS input/output: 6
    • CMOS input: 2
    • N-ch open drain: 2
    • High voltage input [VCC tolerance]: 1
    • High voltage output [VCC tolerance]: 1
  • Serial interface
    • CSI (SPI): 1 channel
    • I2C: 1 channel
    • UART: 1 channel
    • Simplified I2C: 1 channel
  • Timer
    • MCU 16-bit timer: 5 channels
    • MCU 12-bit interval timer: 1 channel
    • AFE timer: 2 channels
      •  AFE timer A: setting range: 125 ms to 64 s
      • AFE timer B: setting range: 30.52 us to 125 ms
  • Embedded A/D converter
    • AFE 15-bit resolution sigma-delta A/D converter
  • Current integration circuit
    • 18-bit resolution sigma-delta A/D converter
  • Impedance measurement circuit
    • Simultaneous measurement of battery voltage and current
  • Over current detection circuit
    • Short circuit current detection
    • Charge overcurrent detection
    • Discharge overcurrent detection
    • Charge wakeup current detection
    • Discharge wakeup current detection
  • Series regulator
    • 3.3V CREG2
    • 1.8V CREG1
  • Charge and Discharge MOSFET control
    • High side Nch MOSFET drive circuit embedded
    • Programmable MOSFET control by 8-bit PWM
  • Fuse control
    • FUSEOUT pin can support fuse blow function.
  • Support Intel® Dynamic Battery Power Technology (Intel® DBPT) Note
  • Voltage and temperature condition
    • Power supply voltage: VCC = 4.0 to 25 V
    • Operating ambient temperature: Ta = -20 to +85°C
  • Package Information
    • 32 pin plastic mold QFN ([Body] 4.0 mm x 4.0 mm, 0.4 mm pitch)

Note Intel and the Intel logo are trademarks of Intel Corporation or its subsidiaries in the U.S. and/or other countries.

Comparison

Applications

Documentation

Design & Development

Models