Overview

Description

RAA290001 is designed for 2 Wheeler Flasher driver with double frequency flashing in low load current condition.

Features

  • High side driver
  • Low on-state resistance
  • Small package; TO252-3
  • Short circuit protection Over temperature protection with current limitation control
  • Built-in auto flashing operation with only one external capacitor
  • Built-in double frequency flashing in low load condition
  • Active clamp operation at inductive load switch off
  • RoHS compliant
  • Product Spec.
    • Nch/Pch: Nch
    • Automotive: YES
    • Package Type.: TO252-3
    • Type: High side
    • Channels: 1
    • RON (mohm) typ. @ Tj = 25 °C: 40
    • RON (mohm) max. @ Tj = 150 °C: 100
    • Vcc (V) min.: 9
    • Vcc (V) max.: 28
    • Tch (°C) min. :-40
    • Tch (°C): 150
    • Mounting: SMD
    • Production Status :Product Inquiry

 

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 603 KB
Brochure PDF 8.73 MB
Brochure PDF 9.16 MB
Product Change Notice PDF 4.86 MB 日本語
Brochure PDF 2.24 MB
Product Change Notice PDF 3.74 MB 日本語
Product Change Notice PDF 1.46 MB 日本語
Brochure PDF 1.32 MB
8 items

Design & Development

Models