The ISL884xA is a high performance drop-in replacement for the popular 28C4x and 18C4x PWM controllers suitable for a wide range of power conversion applications including boost, flyback, and isolated output configurations. Its fast signal propagation and output switching characteristics make this an ideal product for existing and new designs. Features include 30V operation, low operating current, 90µA start-up current, adjustable operating frequency to 2MHz, and high peak current drive capability with 20ns rise and fall times.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
ISL8845AABZ circleActive Samples Available |
2033 Dec | SOICN | Tube | 3 | 1.525 | Get Samples, |
ISL8845AABZ-T circleActive |
2033 Dec | SOICN | Reel | 3 | 1.725 | |
ISL8845AAUZ circleActive Samples Available |
2033 Dec | MSOP | Tube | 1 | Get Samples, | |
ISL8845AAUZ-T circleActive |
2033 Dec | MSOP | Reel | 1 | ||
ISL8845AMBZ circleActive |
2033 Dec | SOICN | Tube | 1 | ||
ISL8845AMBZ-T circleActive |
2033 Dec | SOICN | Reel | 1 | ||
ISL8845AMUZ circleActive Samples Available |
2033 Dec | MSOP | Tube | 1 | Get Samples, | |
ISL8845AMUZ-T circleActive |
2033 Dec | MSOP | Reel | 1 |