μPC451, μ PC324 are quad operational amplifiers designed to operate on a single power supply. The features include low-voltage operation, a common-mode input voltage that range from V− (GND) level, an output from a V− (GND) level that is determined by the output stage of class C push-pull circuit and a 50 μA(TYP. ) constant current, and a low current consumption. In addition to that, these amplifiers can also operate in both positive and negative power supply and can be used extensively in various amplifier circuits. The μPC451 is suited for wide operating ambient temperature use due to its temperature expansion type, while μPC324 is for general purposes usage. A DC parameter selection that is compatible to operational amplifiers is also available. μPC1251, μ PC358 which are dual types with the same circuit configuration are also available under this series of operational amplifiers.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
SOP | Embossed Tape | |||
SOP | Embossed Tape | |||
SOP | Embossed Tape | |||
UPC451G2(5)-E1-A circleActive Samples Available |
SOP | Embossed Tape | 1 | Get Samples, |
UPC451G2(5)-E2-A circleActive Samples Available |
SOP | Embossed Tape | 1 | Get Samples, |
SOP | Embossed Tape | 1 | ||
UPC451G2-E1-A circleActive Samples Available |
SOP | Embossed Tape | 1 | Get Samples, |
UPC451G2-E2-A circleActive Samples Available |
SOP | Embossed Tape | 1 | Get Samples, |