Dual operational amplifier µPC4094 is a high-speed version of the µPC4092. NEC's unique high-speed PNP transistor (fT = 300 MHz) in the output stage realizes a high slew rate of 25 V/ µs under voltage-follower conditions without an oscillation problem. Zener-zap resistor trimming in the input stage produces excellent offset voltage and temperature drift characteristics. With AC performance characteristics that are two times better than conventional bi-FET operation amplifiers, the µPC4094 is ideal for fast integrators, active filters, and other high-speed circuit applications.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
UPC4094G2-E1-A circleActive Samples Available |
SOP | 1 | Get Samples, | |
UPC4094G2-E2-A circleActive Samples Available |
SOP | 1 | Get Samples, |