The ISL28117, ISL28217, ISL28417, and ISL28417SEH are a family of very high precision amplifiers featuring low noise vs power consumption, low offset voltage, low bias current, and low temperature drift making them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise, and small footprint provides you with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial controls. The ISL28117 single and ISL28217 dual are offered in 8 Ld SOIC, MSOP and TDFN packages. The ISL28417 is offered in 14 Ld SOIC, 14 Ld TSSOP packages. All devices are offered in standard pin configurations and operate across the extended temperature range from -40°C to +125°C. The ISL28417SEH is offered in a 14 Ld Hermetic Ceramic Flatpack package. The device is offered in an industry standard pin configuration and operates across the extended temperature range from -55°C to +125°C.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
MOQ |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
ISL28417FBBZ circleObsolete |
SOICN | Tube | 1000 | |
ISL28417FBBZ-T13 circleObsolete |
SOICN | Reel | 2500 | |
ISL28417FBBZ-T7 circleObsolete |
SOICN | Reel | 1000 | |
ISL28417FBBZ-T7A circleObsolete |
SOICN | Reel | 250 | |
ISL28417FBZ circleObsolete |
SOICN | Tube | 1000 | |
ISL28417FBZ-T13 circleObsolete |
SOICN | Reel | 2500 | |
ISL28417FBZ-T7 circleObsolete |
SOICN | Reel | 1000 | |
ISL28417FBZ-T7A circleObsolete |
SOICN | Reel | 250 | |
ISL28417FVBZ circleObsolete |
TSSOP | Tube | 1000 | |
ISL28417FVBZ-T13 circleObsolete |
TSSOP | Reel | 2500 | |
ISL28417FVBZ-T7 circleObsolete |
TSSOP | Reel | 1000 | |
ISL28417FVBZ-T7A circleObsolete |
TSSOP | Reel | 250 | |
ISL28417FVZ circleObsolete |
TSSOP | Tube | 1000 | |
ISL28417FVZ-T13 circleObsolete |
TSSOP | Reel | 2500 | |
ISL28417FVZ-T7 circleObsolete |
TSSOP | Reel | 1000 | |
ISL28417FVZ-T7A circleObsolete |
TSSOP | Reel | 250 |