The TW8835 incorporates many of the features required to create multipurpose in-car LCD display system in a single package. It integrates a high quality 2D comb NTSC/PAL/SECAM video decoder, triple High-Speed RGB ADCs, high quality scaler, versatile OSD and high performance MCU. Its image video processing capability includes arbitrary scaling, panoramic scaling, image mirroring, image adjustment and enhancement, black and white stretch, etc. On the input side, it supports a rich combination of CVBS, S-video, component video, analog RGB as well as digital YCbCr/RGB inputs. On the output side, it supports a variety of digital panel types with its built-in timing controller. The integration of additional touch screen controller, LED driver controller, PWM and MCU makes this a versatile solution for many portable applications.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-form | PDF 229 KB | |
End Of Life Notice | PDF 319 KB | |
Product Change Notice | PDF 76 KB | |
Product Change Notice | PDF 77 KB | |
Datasheet | Log in to Download PDF 3.86 MB | |
Product Advisory | PDF 363 KB | |
6 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
TW8835AT-LA2-GRH circleActive Samples Available |
LQFP | Tray | 3 | 10.03 | Get Samples, |
TW8835AT-LA2-GRHT circleActive Samples Available |
LQFP | Reel | 3 | 8.181 | Get Samples, |
TW8835-LA2-CR circleActive Samples Available |
LQFP | Tray | 3 | 8.899 | Get Samples, |
TW8835-LA2-CRT circleActive Samples Available |
LQFP | Reel | 3 | Get Samples, |