Overview

Description

Support is limited to customers who have already adopted these products.

The ISL59424 and ISL59445 are 1GHz bandwidth multiplexing amplifiers designed primarily for video input switching. These MUX-amps exhibit a fixed gain of 1 and also feature a high speed three-state to enable the output of multiple devices to be wired together. All logic inputs have pull-downs to ground and may be left floating. The EN pin, when pulled high, sets the ISL59424 and ISL59445 in to low current mode - consuming just 15mW. An added feature in the ISL59424 is a latch enable function (LE) that allows independent logic control using a common logic bus. When LE is high the last logic state is preserved.

Features

  • Triple 2:1 and 4:1 Multiplexers for RGB
  • Internally Set Gain-of-1
  • High Speed Three-state Outputs (HIZ)
  • Power-down Mode (EN)
  • Latch Enable (ISL59424)
  • ±5V Operation
  • ±1200 V/µsec Slew Rate
  • 1GHz Bandwidth
  • Latched Select Pin (ISL59424)
  • Pb-Free Plus Anneal Available (RoHS Compliant)

Comparison

Applications

Applications

  • HDTV/DTV analog inputs
  • Video projectors
  • Computer monitors
  • Set-top boxes
  • Security video
  • Broadcast video equipment

Documentation

Type Title Date
Datasheet PDF 978 KB
End Of Life Notice PDF 228 KB
Price Increase Notice PDF 208 KB
End Of Life Notice PDF 229 KB
Product Change Notice PDF 135 KB
Product Advisory PDF 80 KB
6 items

Design & Development

Boards & Kits

Boards & Kits

Models