The HXR5004A Transimpedance Limiting Amplifier array is a member of the family of Optical Receiver Transmitter Array (ORTA) products targeted at the parallel optical links market. Together with a PIN detector array or discrete detectors, high capacity, high availability optical links can be designed for telecom and datacom applications. The 3.3V SiGe device integrates the transimpedance preamplifier, the limiting post-amplifier and a versatile CML output stage for four optical channels.
|
|
|
---|---|---|
Type | Title | Date |
Product Brief | PDF 185 KB | |
End Of Life Notice | PDF 1.43 MB | |
Product Change Notice | PDF 134 KB | |
End Of Life Notice | PDF 717 KB | |
4 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Temp. Grade |
Carrier Type |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
WAFER | I | WFP | 13.17 | ||
WAFER | I | Wafer | |||
BOARD | I | Box |