Overview

Description

The IDT8T49N222I is a highly flexible FemtoClock® NG general purpose, low phase noise Frequency Translator / Synthesizer with alarm and monitoring functions suitable for networking and communications applications. It is able to generate any output frequency in the 7.68MHz to 1200MHz range. A wide range of input reference clocks and a range of low-cost fundamental mode crystal frequencies may be used as the source for the output frequency.

To see other devices in this product family, visit the Universal Frequency Translators page.

Features

  • Universal Frequency Translator
    • Zero ppm frequency translation
  • Two outputs, individually programmable as LVPECL or LVDS
    • Individually programmable output frequencies: 7.68MHz up to 1200MHz
  • Two differential inputs support the following input types: LVPECL, LVDS, LVHSTL, HCSL
    • Input frequency range: 8kHz to 710MHz
  • Hitless switching between inputs
  • Holdover support in the event both inputs fail
  • One factory-set register configuration for power-up default state
  • RMS phase jitter at 125MHz, using a 40MHz crystal (12kHz - 20MHz):
    • 498fs (typical), Low Bandwidth Mode (FracN)

Comparison

Applications

Documentation

Design & Development

Models