Overview

Description

Dual event digital temperature sensor with accuracy up to ±0.5°C 

Features

  • Single Supply: 3.3V ± 5%
  • Accurate timeout support
  • Meets strict SMBus spec of 25ms (min) 35ms (max)
  • Timeout supported in all Modes

           - Active mode

           - Shutdown mode

  • Schmitt trigger and noise filtering on bus inputs
  • 2-wire Serial Interface: 10-400 kHz I2C™ /SMBus™

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 597 KB
End Of Life Notice PDF 859 KB
2 items

Design & Development

Models