The 9ZX21501 is an Intel™ DB1900Z-compatible differential buffer suitable for PCI Express Gen3 or QPI applications. The part is backwards compatible to PCIe Gen1 and Gen2. A fixed external feedback maintains low drift for critical QPI applications.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
9ZX21501BKLF circleActive Samples Available |
VFQFPN | 64 | C | Yes | Tray | 3 | 6.75 | Get Samples, |
VFQFPN | 64 | C | Yes | Reel | 3 | |||
9ZX21501CKLF circleActive Samples Available |
VFQFPN | 64 | C | Yes | Tray | 3 | 5.627 | Get Samples, |
VFQFPN | 64 | C | Yes | Reel | 3 |