Overview

Description

The 5L35023 is a VersaClock programmable clock generator and is designed for low power, consumer, and high performance PCI Express applications. The 5L35023 device is a three PLL architecture design, and each PLL is individually programmable and allowing for up to five unique frequency outputs.

The 5L35023 has built-in unique features such as Proactive Power Saving (PPS), Performance-Power Balancing (PPB), Overshot Reduction Technology (ORT) and Extreme Low Power DCO. An internal OTP memory allows the user to store the configuration in the device without programming after power up, then program the 5L35023 again through the I²C interface.

The device has programmable VCO and PLL source selection to allow the user to do power-performance optimization base on the application requirements. It also supports three single-ended output and two pair of differential outputs that support LVCMOS and LPHCSL. A Low Power 32.768kHz clock is supported with only less than 2μA current consumption for system RTC reference clock.
 

Features

  • Configurable OE pin function as OE, PD#, PPS or DFC control function
  • Configurable PLL bandwidth/minimizes jitter peaking
  • PPS: Proactive Power Saving features save power during the end device power down mode
  • PPB: Performance- Power Balancing feature allows minimum power consumption base on required performance
  • DFC: Dynamic Frequency Control feature allows up to 4 difference frequencies switch dynamically
  • Features < 65µA ultra-power-down
  • Outputs: 1MHz to 125MHz
  • Spread Spectrum clock support to lower system EMI
  • I²C interface

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Timing Commander
Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
Code Generator Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 18.02 MB
Software & Tools - Other Log in to Download ZIP 5.84 MB
2 items

Boards & Kits

Boards & Kits

Models

VersaClock 3S Low-Power Programmable Clock Generator ICs

A brief introduction to IDT's VersaClock 3S programmable clock generator IC features, benefits, and applications. These clock timing devices provide an optimal combination of performance, power and flexibility.

IDT's VersaClock 3S devices meet the performance requirements of widely used standards including PCI Express® Gen 1/2/3. These new devices are ideal for computing systems, digital cameras, IP set-top boxes, home entertainment, audio systems, multi-function printers, IoT gateways, small-business storage, smart devices, medical equipment and automotive infotainment.

For more information about IDT's VersaClock programmable clock generator devices, visit www.IDT.com/go/VersaClock.