Overview

Description

The AT25XE041D is a member of our System Enhancing class of code and data storage solutions designed for all system memory tasks ranging from boot/code shadowing to data logging of frequently changing data. It is universally compatible and includes extra features that save system energy and overhead.

Features

  • Universally compatible pin out and command set
  • Low Sleep power for bootloader tasks
  • Continuous read, wrap and burst modes for XiP
  • Includes a controllable R/W SRAM buffer for maximum flexibility
  • Read-Modify-Write and Active Interrupt features reduce MCU overhead
  • Standard block architecture with added 256-byte page erase for energy efficient Data Logging
  • Eliminate MCU poling and reduce overhead with auto-alert Active Interrupt

Comparison

Applications

Documentation

Design & Development

Models