The AT25DF512C is a member of our System Enhancing class of code and data storage solutions. It is designed for all system memory tasks ranging from boot/code shadowing to data logging and includes the 256-byte page Erase feature that enables efficient, lower energy datalogging.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
SOIC-N | Tube | 1 | 0.381 | ||
SOIC-N | Tape & Reel | 1 | 0.58 | ||
TSSOP | Tube | 1 | 0.456 | ||
TSSOP | Tape & Reel | 1 | 0.69 | ||
DFN | Tape & Reel | 1 | 0.75 |