Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
74FCT3807SNDGI circleActive Samples Available |
VFQFPN | 20 | I | Yes | Tray | 1 | 1.171 | Get Samples, |
VFQFPN | 20 | I | Yes | Reel | 1 | |||
74FCT3807SPGGI circleActive Samples Available |
TSSOP | 20 | I | Yes | Tube | 1 | 1.414 | Get Samples, |
TSSOP | 20 | I | Yes | Reel | 1 | |||
74FCT3807SPYGI circleActive Samples Available |
SSOP | 20 | I | Yes | Tube | 1 | Get Samples, | |
SSOP | 20 | I | Yes | Reel | 1 | |||
74FCT3807SQGI circleActive Samples Available |
QSOP | 20 | I | Yes | Tube | 1 | 2.141 | Get Samples, |
QSOP | 20 | I | Yes | Reel | 1 |
This video overviews the LVCMOS Fanout Buffers, showcasing their best-in-class performance with extremely low phase jitter, minimal output skew, and low power consumption, along with other competitive features.