SLG59M1721V Evaluation Board
The SLG59M1721V-EVB board evaluates the SLG59M1721V GreenFET, Single N-Channel, Load Switch.
The SLG59M1721V is a high performance 18 mΩ, 2.0 A single‑channel nFET load switch which can operate with a 2.5 V to 3.6 V VDD supply to switch power rails from as low as 0.85 V up to the supply voltage. The SLG59M1721V incorporates two‑level overload current protection, thermal shutdown protection, and in‑rush current control which can easily be adjusted by a small external capacitor. Using a proprietary MOSFET design, the SLG59M1721V achieves a stable 18 mΩ RDSON across a wide input voltage range and over temperature. In addition, the SLG59M1721V’s package also exhibits low thermal resistance for high‑current operation using proprietary CuFET technology. Fully specified over the -40 °C to 85 °C temperature range, the SLG59M1721V is packaged in a space‑efficient, low thermal resistance, RoHS‑compliant 1.0 mm x 1.4 mm STDFN package.
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 8.73 MB | |
Guide | PDF 2.76 MB | |
Brochure | PDF 5.06 MB | |
Application Note | PDF 364 KB | |
4 items
|
The SLG59M1721V-EVB board evaluates the SLG59M1721V GreenFET, Single N-Channel, Load Switch.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.