R-Car S4 Reference Board/Spider
This solution provides a complete development environment with hardware and software for automotive gateway applications to support the new E/E architecture.
R-Car S4 enables to launch Car Server/CoGW with high performance, high-speed networking, high security and high functional safety levels that are required as E/E architectures evolve into domains and zones. The R-Car S4 solution allows designers to re-use up to 88 percent of software code developed for 3rd generation R-Car SoCs and RH850 MCU applications. The software package supports the real-time cores with various drivers and basic software such as Linux BSP and hypervisors.
Software title
|
Software type
|
Company
|
---|---|---|
Multi-Core Debug and Trace Tool Multiple heterogeneous processor cores (Arm core/ RH850 core) integrated in R-Car S4 can be debugged and traced simultaneously. This allows for shorter time to identify the cause and analyze problems in systems where multiple cores work together to achieve a function.
|
IDE and Coding Tool | Renesas |
Virtual Turnkey Platform The virtual turnkey platform is a software development kit (R-Car SDK) with pretested software libraries and sample code on the virtual development environment R-Car Virtual Platform (VPF).
|
Solution Toolkit | Renesas |
R-Car Virtual Platform The R-Car Virtual Platform (VPF) accelerates in-vehicle software development for next-generation vehicles.
|
Simulator | Renesas |
e² studio for R-Car Integrated Software Development Environment. Innovative and Open Development Environment in order to ease SW Development for Computer Vision and Deep Learning Algorithms.
|
IDE and Coding Tool | Renesas |
AosEdge Platform - Distribution Management Platform for Connected Car AosEdge is a V2C (Vehicle to Cloud) platform that can deliver and run software that provides a new UX (user experience) for connected cars.
|
Software Package | EPAM Systems, Inc. |
Renesas MCAL Renesas' MCAL (Microcontroller Abstraction Layer) software drivers can be obtained as a stand-alone software package.
|
Software Package | Renesas |
Debug and Trace Tools for Multi-Devices These tools facilitate the analysis and identification of the causes of problems that occur in the software that operates cooperatively on the CPUs of multiple devices.
|
IDE and Coding Tool | Renesas |
Co-Simulation Environment for Multi-Devices This is a multi-device operation simulation environment that integrates a group of simulators such as the R-Car Virtual Platform that are provided for the individual devices to enable coordinated operation.
|
Simulator | MathWorks, Australian Semiconductor Technology Company, Synopsys |
High-Speed Simulator for Software Development A high-speed simulation environment based on QEMU.
|
Simulator | Renesas |
Distributed Processing Software for Multi-Devices This software maximizes the performance of hardware by distributing the functions of the application to multiple SoCs or CPUs and HWIPs inside the microcontroller.
|
Solution Toolkit | Renesas |
R-Car S4 Whitebox SDK - Integrated Development Platform for Connected Services and Gateway Application The R-Car S4 Whitebox SDK is an integrated development platform that accelerates the development of connected services applications. All software is provided as an all-in-one package under a Free of Charge (FoC) license.
|
Software Package | Renesas |
Model-Based Development Environment for RH850, R-Car Family [Embedded Target for Virtual Platform] Embedded Target for RH850 Virtual Platform is a development environment that generates peripheral code for target devices from Simulink® models and enables cooperative verification as Virtual Hardware In the Loop Simulation (vHILS) in a virtual environment with Simulink.
|
Model-Based Development | Renesas |
12 items
|
This solution provides a complete development environment with hardware and software for automotive gateway applications to support the new E/E architecture.
The R-Car S4 Starter Kit is a low-cost, readily available development board for building software using the Renesas R-Car S4 system on chip (SoC). The SoC delivers high...
The VC4 is based on a complete Renesas chipset. The centerpiece is the R-Car S4 with 8x Cortex®A55 cores, 1x Cortex® R52 core 2x RH850 G4MH delivering up to 27K DMIPS...
This video describes how to build a project and run a program in e² studio.
Blog Post | Jul 22, 2023 | ||
News | Jul 11, 2023 | ||
News | Feb 22, 2023 | ||
Blog Post | Feb 1, 2023 | ||
Blog Post | Nov 25, 2022 | ||
Blog Post | Sep 15, 2022 | ||
Blog Post | May 11, 2022 | ||
Blog Post | Apr 14, 2022 | ||
News | Oct 6, 2021 | ||
Blog Post | Oct 5, 2021 | ||
Blog Post | Feb 25, 2021 |