The TSI110 is a low-cost PowerPC interconnect device that bridges PCI/X, DDR2 SDRAM, Gigabit Ethernet, and Flash. The integrated features of the TSI110 serve to reduce the number of components in a system, resulting in significantly lower system cost, power, and design complexity. It is well suited for a variety of applications, including entry-level router and storage, consumer appliance, set-top box, video surveillance, video/IP, and printers.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
FCBGA | 1023 | C | No | Tray | |||
FCBGA | 1023 | C | No | Tray | 142.4 |