The QS3245 provides a set of eight high-speed CMOS TTL-compatible bus switches in a pinout compatible with 74FCT245, 74F245, 74ALS/AS/ LS245 8-bit transceivers. The low ON resistance of the QS3245 allows inputs to be connected to outputs without adding propagation delay and without generating additional ground bounce noise. The QS3245 operates at -40C to +85C.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
QS3245QG circleActive Samples Available |
QSOP | 20 | C | Yes | Tube | 1 | 0.4646 | Get Samples, |
QSOP | 20 | C | Yes | Reel | 1 | |||
QS3245SOG circleActive Samples Available |
SOIC | 20 | C | Yes | Tube | 1 | 0.5565 | Get Samples, |
SOIC | 20 | C | Yes | Reel | 1 | 0.4393 |