Overview

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Features

  • VDSS = 30 V (TA = 25°C)
  • Low on-state resistance
    RDS(on) = 0.88 mΩ MAX. (VGS = 10 V, ID = 46 A)
    RDS(on) = 1.82 mΩ MAX. (VGS = 4.5 V, ID = 39 A)
  • 4.5 V Gate-drive available
  • Thin type surface mount package with heat spreader
  • Halogen free
  • Comparison

    Applications

    Documentation

    Type Title Date
    Application Note PDF 648 KB 日本語
    Datasheet PDF 143 KB
    2 items

    Design & Development

    Models