Isolation Amplifier Digital Output photocouplers (optocouplers) are optically coupled isolation amplifiers that use an IC with a high-accuracy sigma-delta A/D converter and a GaAIAs light-emitting diode with high-speed response and high luminance efficiency on the input side, and an IC with a digital signal (MDAT, MCLK) output function on the output side. These couplers are designed specifically for high common mode transient immunity (CMTI) and high linearity (nonlinearity) applications, making them ideal for current sensing in motor drives.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.70 MB 日本語 | |
Product Advisory | PDF 151 KB 日本語 | |
Product Reliability Report | PDF 191 KB | |
Product Change Notice | PDF 99 KB 日本語 | |
White Paper | PDF 597 KB 日本語 | |
5 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Qty. per Reel (#) |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
RV1S9353ACCSP-120V#SC0 circleActive Samples Available |
2030 Aug | 20 | 1 | 7.388 | Get Samples, |
N/A | 2000 | 1 | 3.942 | ||
RV1S9353ACCSP-120C#SC0 circleActive Samples Available |
2030 Aug | 20 | 1 | 8.438 | Get Samples, |
N/A | 2000 | 1 | 3.927 |