The 71V3559 3.3V CMOS Synchronous SRAM is organized as 256K x 18. It is designed to eliminate dead bus cycles when turning the bus around between reads and writes, or writes and reads. Thus it has been given the name ZBTTM, or Zero Bus Turnaround. The 71V3559 contains address, data-in and control signal registers. The outputs are flow-through (no output data register).
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
PBGA | 119 | C | No | Tray | |||
PBGA | 119 | C | No | Reel | |||
CABGA | 165 | C | No | Tray | 9.135 | ||
CABGA | 165 | C | No | Reel | |||
CABGA | 165 | I | No | Tray | |||
CABGA | 165 | I | No | Reel | |||
TQFP | 100 | C | Yes | Tray | 6.422 | ||
TQFP | 100 | C | Yes | Reel | 5.715 | ||
TQFP | 100 | I | Yes | Tray | |||
TQFP | 100 | I | Yes | Reel | |||
PBGA | 119 | C | No | Tray | |||
PBGA | 119 | C | No | Reel | 6.464 | ||
PBGA | 119 | I | No | Tray | |||
PBGA | 119 | I | No | Reel | |||
CABGA | 165 | C | No | Tray | 9.135 | ||
CABGA | 165 | C | Yes | Tray | 9.135 | ||
CABGA | 165 | C | Yes | Reel | |||
CABGA | 165 | I | No | Tray | 9.701 | ||
TQFP | 100 | C | Yes | Tray | 6.163 | ||
TQFP | 100 | C | Yes | Reel | 5.485 | ||
TQFP | 100 | I | Yes | Tray | 9.028 | ||
TQFP | 100 | I | Yes | Reel | 8.212 | ||
PBGA | 119 | C | No | Tray | 7.263 | ||
PBGA | 119 | C | No | Reel | 6.464 | ||
PBGA | 119 | I | No | Tray | |||
PBGA | 119 | I | No | Reel | |||
CABGA | 165 | C | No | Tray | 9.135 | ||
CABGA | 165 | C | Yes | Tray | 9.135 | ||
CABGA | 165 | C | Yes | Reel | |||
CABGA | 165 | I | No | Tray | |||
TQFP | 100 | C | Yes | Tray | 6.163 | ||
TQFP | 100 | C | Yes | Reel | 5.485 |