Overview

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Features

  • High speed switching
  • Low drive current
  • Low on-resistance RDS(on) = 8.8 mΩ typ. (at VGS = 10 V)
  • Package TO-220ABA
  • Quality Grade : Standard

Comparison

Applications

Documentation

Type Title Date
Brochure PDF 11.35 MB 日本語 , 简体中文
End Of Life Notice PDF 60 KB 日本語
Application Note PDF 3.23 MB 日本語
Application Note PDF 648 KB 日本語
Datasheet PDF 369 KB
5 items

Design & Development

Models