Overview

Description

The 2SK3386-Z is a Nch Single Power Mosfet 60V 34A 21Mohm Mp-3Z/To-252.

Features

  • Low on-state resistance
    RDS(on)1 = 21 mΩ MAX. (VGS = 10 V, ID = 17 A)
    RDS(on)2 = 36 mΩ MAX. (VGS = 4.0 V, ID = 17 A)
  • Low Ciss: Ciss = 2100 pF TYP.
  • Built-in Gate Protection Diode
  • TO-251/TO-252 package
  • Comparison

    Applications

    Documentation

    Type Title Date
    Brochure PDF 8.73 MB
    Application Note PDF 648 KB 日本語
    Datasheet PDF 235 KB
    3 items

    Design & Development

    Models