The IDT5P50913 belongs to a family of 1.8V/2.5V/3.3V low power, spread spectrum clock generators capable of reducing EMI radiation from an input clock. Spread spectrum technique is capable of reducing the harmonic frequency amplitude peaks by several dB.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 205 KB | |
End Of Life Notice | PDF 802 KB | |
End Of Life Notice | PDF 1.22 MB | |
End Of Life Notice | PDF 1.15 MB | |
Product Change Notice | PDF 728 KB | |
End Of Life Notice | PDF 690 KB | |
End Of Life Notice | PDF 1010 KB | |
7 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
5P50913DVGI circleActive Samples Available |
TSSOP | 8 | I | Yes | Tube | 3 | Get Samples, | |
TSSOP | 8 | I | Yes | Reel | 3 | |||
5P50913NBGI circleActive Samples Available |
VFQFPN | 8 | I | Yes | Cut Tape | 1 | Get Samples, | |
VFQFPN | 8 | I | Yes | Reel | 1 |