Overview

Description

The SH7206 is a set of ROMless products with a maximum operating frequency of 200MHz. With 128 Kbytes of on-chip RAM to which both read and write accesses can be accomplished in a single clock cycle, the SH7206 maximizes the performance of 200 MHz operating frequency. Equipped with fast external Bus Clock that operates at a maximum frequency of 66MHz and Bus Interface Control Circuit, the SH7206 can be directly connected to various external devices without the need of glue logic. The SH7206 includes industrial modules such as a Multifunction Timer and A/D Converter, and also communication modules such as an SCI (Serial Communication Interface) and an I2C. In addition, it adopts 176pin (QFP) which is suitable for a wide range of applications.

Comparison

Applications

Applications

  • Home Appliance
  • Healthcare

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
HI7000/4 Real-time OS for SuperH Family
μITRON4.0 Specification real-time OS for SH-1,SH-2,SH2-DSP,SH-2A,SH2A-FPU [Required IDE :High-performance Embedded Workshop]
ITRON OS Renesas
C/C++ Compiler Package for SuperH Family
C/C++ Compiler package for SuperH RISC engine Family. Simulator debugger and High-performance Embedded Workshop included.
Compiler/Assembler Renesas
MISRA C Rule Checker SQMlint
MISRA C Rule Checker (option)
Compiler/Assembler Renesas
E10A-USB HS0005KCU01H for H-UDI Interface
E10A-USB emulator not supporting AUD trace function.
Emulator Renesas
E10A-USB HS0005KCU02H for AUD Trace Function
E10A-USB emulator supporting AUD trace function.
Emulator Renesas
High-performance Embedded Workshop
Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
IDE and Coding Tool Renesas
Simulator Debugger for SuperH Family
Simulator debugger for the SuperH RISC engine family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
Simulator Renesas
SPI Serial EEPROM Driver
Device Drivers for SPI Bus Serial EEPROM R1EX25xxx Series and HN58X25xxx Series
Serial Memory Renesas
8 items

Software Downloads

Type Title Date
Software & Tools - Evaluation Software Log in to Download ZIP 122.72 MB 日本語
Upgrade - Compiler Log in to Download ZIP 116.76 MB 日本語
2 items

Sample Code

Models