概览

简介

This is a debugging assistance tool for developing systems which use the TCP/IP. It supports the e² studio integrated development environment.

It is intended to reduce development effort of embedded systems incorporating the M3S-T4-Tiny software library for these communications protocols on RX family products which are suitable for TCP/IP.

特性

  • The state of TCP communications can immediately be checked: [TCP Communication Path Info. (QE)] view
  • The states of API errors occurring within the TCP/IP middleware can be checked: [TCP Communication Path Info. (QE)] view
  • Learn More

发布信息

QE for TCP/IP

Latest Ver.: V1.0.1

Released: Jul 20, 2017

Operating Environment

Download the technical preview

Installing This Product >>

目标设备

下载

类型 文档标题 日期
软件和工具 - 其他 登录后下载 ZIP 589 KB 日文
1 item

文档

类型 文档标题 日期
应用文档 PDF 836 KB 日文
手册 - 开发工具 PDF 93 KB 日文
Tool News - Release PDF 100 KB 日文
3 items

Additional Details

Functions

The state of TCP communications can immediately be checked: [TCP Communication Path Info. (QE)] view

Since the state of a TCP connection between your system and another party in communications can be checked for each end-point, analyzing or breaking down problems in the form of communications not starting even when a connection has been made becomes easy.

图像
The state of TCP communications can immediately be checked: [TCP Communication Path Info. (QE)] view

The states of API errors occurring within the TCP/IP middleware can be checked: [TCP Communication Path Info. (QE)] view

When a problem in communications originates in TCP/IP, this product helps you to resolve it by quickly getting the answers to questions "Did the problem arise in the TCP/IP middleware?" and "When the problem arises, what kind of error is involved?"

Using QE for TCP/IP under the e² studio eases the debugging of TCP/IP systems, shortening development periods and lowering costs.

Supported Library

Device Middleware Version
RX Family Ultracompact TCP/IP protocol stack [high-speed version] : M3S-T4-Tiny V2.02, V2.03, V2.05