概览

简介

The P91E0A-EVAL is an evaluation board for the P91E0A - Programmable PMIC Controller and DPUs using  P9148A distributed power units. The board provides all necessary connections to evaluate both devices's features and performance. 

The board can be connected via USB-BRIDGE adapter to IDT GUI interface program providing access to the device I2C interface. A second connector provides access to the device SVID interface for evaluation.

特性

  • Evaluation board including the P91E0A PMIC and P9148A DPUs
  • Fully assembled with test points, stand-offs and status LEDs
  • USB to I2C dongle board interface for GUI PC connectivity
  • Optional software tool to monitor operation and programming
  • Fully assembled multilayer PCB

应用