RZ/Five 评估板套件
该评估板套件适用于评估 RZ/Five。RZ/Five 评估板套件由模块板 (SOM) 和扩展板组成。SOM 符合 SMARC v2.1 标准。
- Contents
- RZ/Five (RISC-V) Module Board (SMARC2.1)
- Common Carrier Board (For...
The RZ/Five Board Support Package ZIP file includes a release note that describes the contents, building procedures, and important points of the board support package. Please read it before using the software.
Note: This product is open-source software. It is provided “AS IS” with no warranty and the license is described in the source code. Please check the contents of the license, and carefully consider the applicability of this software to your product.
Apr 7, 2022: 5.10-CIP version BSP V0.8
该评估板套件适用于评估 RZ/Five。RZ/Five 评估板套件由模块板 (SOM) 和扩展板组成。SOM 符合 SMARC v2.1 标准。