Evaluation and development kits that can be used in mass production are available from our partner vendors. Conventional evaluation boards are useful for advance development, but they cannot be used for actual end products. In answer to this, there are partner boards for the RZ/G platform that have unique modules that can be applied from evaluation to mass production, as well as single boards. These can be used to vastly speed up the development of your product.
Renesas Electronics also offers a Linux BSP for each board as a verified Linux package.
Benefits:
- No need for specialized board design knowledge
- Get to mass production quickly
- Support from board manufacturers
- Reduce board construction investment
RZ/G2 Reference Board

It is a reference board compatible with 96 boards equipped with Renesas MCU RZ/G2E.
Silicon Linux Corporation

It is a reference board compatible with 96 boards equipped with Renesas MCU RZ/G2M.
Jiangsu HopeRun Software Co.,Ltd.(HopeRun)

It is a reference board compatible with 96Boards equipped with Renesas MCU RZ/G2N.
Jiangsu HopeRun Software Co.,Ltd (HopeRun)

It is a reference board compatible with 96Boards equipped with Renesas MCU RZ/G2H.
Jiangsu HopeRun Software Co.,Ltd (HopeRun)
RZ/G2 Partner Board

Partner Board (RZ/G2N, RZ/G2M, RZ/G2H)
This Baseboard is used for Embedded Modules TQMaRZG2x from TQ - Systems GmbH.

RZ/G1 Reference Board

iWave RZ/G1H-PF development kit
This is the development kit for CPU modules equipped with Renesas’ RZ/G1H-PF CPU.
iWave

iiWave RZ/G1M-PF development kit
This is the development kit for CPU modules equipped with Renesas’ RZ/G1M-PF CPU.
iWave

iWave RZ/G1N-PF development kit
This is the development kit for CPU modules equipped with Renesas’ RZ/G1N-PF CPU.
iWave

iWave RZ/G1E-PF development kit
This is the development kit for CPU modules equipped with Renesas’ RZ/G1E-PF CPU.
iWave

iWave RZ/G1C-PF development kit
This is the development kit for CPU modules equipped with Renesas’ RZ/G1C-PF CPU.
iWave