概览

简介

The Target Board for RX231 provides an entry point to evaluation, prototyping and developing for the RX231 MCU. Moreover, since this board incorporates an emulator circuit, you can use it for your own application design without the need for further tool investments. This product provides through-holes for pin headers that allow access to all MCU signal pins, allowing an easy prototyping with a breadboard.

特性

  • On-board RX231 MCU
  • Excellent choice for basic evaluation and development of selected MCU
  • Full access to all MCU pins by provided header through-hole connections
  • Included on-chip debugging can be used for own development
  • USB connector to power and debug the MCU (no USB cable included)
  • Development environment like e² studio can be downloaded for free

应用

文档

类型 文档标题 日期
手册 - 开发工具 PDF 813 KB 日文
应用文档 PDF 2.77 MB 日文
其他 PDF 89 KB
其他 登录后下载 PDF 555 KB
原理图 登录后下载 PDF 377 KB
应用文档 PDF 334 KB 日文
其他 PDF 451 KB
7 items

设计和开发

软件与工具

软件下载

类型 文档标题 日期
Board Description File ZIP
PCB设计文档 登录后下载 ZIP 196 KB 日文
2 items

样例程序