图像
瑞萨电子的低静态电流型线性稳压器,是“常开运行”和“持续供电”等汽车应用场景的理想选择。
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Output Voltage (Min) (V) |
Output Voltage (Max) (V) |
Output Current 1 (Max) (A) |
Output Current 2 (Max) (A) |
Fixed Output Voltage Option |
O/P Voltage Accuracy (±%) |
PSRR (db) |
Noise (10Hz to 100kHz) (μVrms) |
Qualification Level |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | ||||||||||||
40V, Low Quiescent Current, 150mA Linear Regulator for Automotive Applications | 6 | 40 | 2.5 | 12 | 0.15 | 是 | 1.8 | 66 | Automotive | 1.391 | ||
Dual LDO with Low Noise, High Performance and Low IQ | 2.3 | 6.5 | 1.2 | 3.3 | 0.3 | 0.3 | 是 | 1.8 | 64 | 37 | Automotive | 1.326 |
Dual LDO with Low Noise, Very High PSRR and Low IQ | 2.3 | 6.5 | 1.5 | 3 | 0.3 | 0.3 | 是 | 1.8 | 90 | 30 | Automotive | 0.9959 |
High Performance 1A LDO | 2.2 | 6 | 0.8 | 5 | 1 | 是 | 1.8 | 72 | 63 | Automotive | 2.129 |