文档标题 | 信息 |
---|---|
Package Name | Y10.3X3 |
Package Previous Code | YGX |
Package Description | Custom 10 I/O 3mm x 3mm x 2mm Embedded Laminate mini-Module |
Package Status | Active |
Package Type | Module |
Package Code | YGX |
分类 | PLASTIC |
Lead Count | 10 |
Pb (Lead) Free | Yes |
长度 | 3mm |
宽度 | 3mm |
Thickness | 1.7mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.00 x 3.00 x 1.70 |